Optimize the performance of SCR systems through simulations
Date: 
Thursday, February 2, 2017
Description: 

Selective Catalytic Reduction (SCR) is widely used within industry to help meet the challenging Nitric Oxide (NOx) emission requirements for diesel engines. There are a number of important criteria necessary for designing an efficient SCR system, including fast mixing of the urea-water spray with the exhaust gases and high ammonia uniformity at the SCR device.

However, one problem that threatens the life and performance of the system is solid urea deposit formations. The deposits can generate backpressure and material deterioration, causing decreases in both engine and emission performance of the SCR device.

The use of simulation to optimize the design of SCR devices allows engineers to improve NOx and deposit reduction, a necessity for complying with emission standards.

This On-Demand webinar will cover new modeling techniques to improve calculations and overall accuracy of the devices. Presenters will demonstrate how CFD enables engineers to better understand the complex interactions between the gas-liquid phase, the turbulent flow field, the hot surfaces of the exhaust system, and the impact on deposit formation.

Speakers:

  • Frederick J. Ross - Director of Ground Transportation
  • Thomas Lauer – Institute for Powertrains & Automotive Technology
    Vienna University of Technology
  • Carlo Locci - Technical Specialist, Kinetics and Aftertreatment
Speaker: 
Frederick J. Ross
Thomas Lauer
Carlo Locci
Speaker Company: 
Siemens PLM
Vienna University of Technology