Technical Library

Some articles have copyright restrictions,
in order to download these you will be redirected to the copyright holder's website.

 
Namesort ascending Author(s) Date
Overview & Perspectives for Internal Combustion Engine using STAR-CD Marc Zellat
Overview & Perspectives for Internal Combustion Engine using STAR-CD Mark Zellat
Overset Mesh Ahn Jung Hyeon
Overset Grids Technology in STAR-CCM+: Current State & Future Developments Milovan Peric
Overset Grids in STAR-CCM+: Methodology, Applications & Future Developments Eberhard Schreck, Milovan Peric
Overset Grids in STAR-CCM+: Methodology, Applications & Future Developments Milovan Perić
Outdoor Thermal Comfort Greg Thomas
Outdoor Thermal Comfort Greg Thomas
Optimizing Jets for Active Wake Control of Ground Vehicles Domenic Barsotti
Optimization of Under-Relaxation Factors and Courant Numbers for the Simulation of Sloshing in the Oil Pan of an Automobile Swathi Satish, Mani Prithiviraj, Sridhar Hari July 31, 2013
Optimization of Overlapping Mesh Calculations for Simulation of Paint Shop Manufacturing Process Madhusudhan Devanathan
Optimization of Air-Cooling System of 4-Stroke Scooter Engine V. Kumar, O. Singh, M. Garg, Y. V. Chaudhary September 9, 2009
Optimization of a Wing-Sail Shape for a Small Boat Giovanni Lombardi, M. Maganzi, F. Cartoni
Optimization of a pebble bed configuration for quasi-direct numerical simulation A. Shams, F. Roelofs, E.M.J. Komen, E. Baglietto November 16, 2013
Optimization of a Dual-Fuel Low-NOx Combustion System for a Tangentially-Fired Utility Boiler Operating at a High Elevation Francois McKenty, Senior CFD Engineer
Optimising the Ventilation Configuration of Naturally Ventilated Livestock Buildings for Improved Indoor Environmental Homogeneity T. Norton, J. Grant, R. Fallon, D.W. Sun April 1, 2010
Optimierung um ein Formula-Student-Auto mittels TOSCA-Fluid Christopher Horlebein, Karl Hantschmann June 21, 2013
Optimate Evaluation: Design Optimization of a Generic Glider Nathan Richardson
Optimal Sunroof Buffeting Predictions with Compressibility and Surface Impedance Effects Alex Read, Fred Mendonca, Christophe Schram, Michel Tournour, Kenneth Karbon May 23, 2005
OpenRoad™: A VPD-Series Ground Transportation Add-on for STAR-CCM+ Thomas Walker
One-Dimensional Shock Tube CD-adapco June 1, 2011
ON THE ROLL DAMPING OF AN FPSO WITH RISER BALCONY AND BILGE KEELS R van ’t Veer, F Fathi January 1, 2010
On the development of a full-scale numerical towing tank Reynolds scaling effects on ducted propellers and wakefields Norbert Bulten, Maarten Nijland June 1, 2011
On the Approximation of Local Efflux/Influx Bed Discharge in the Shallow Water Equations Based on a Wave Propagation Algorithm H. Mahdizadeh, P. K. Stansby, B. D. Rogers January 1, 2011
On the Aerodynamics of Car Body Vibrations of High-Speed Trains Cruising Inside Tunnels B. Diedrichs, S. Krajnovic January 1, 2008
OMAE 2012 -83472: Offshore Platform FSI Simulation C.S.
Observation & CFD Analysis of Steady/Unsteady Natural Convection Phenomena in a Room with Floor Heating 酒井 孝司様
Numerische Untersuchung des Wärmeübergangs an Rotoroberächen elektrischer Maschinen unter Nutzung des Injektionsprinzips Christian Franz March 24, 2015
Numerische Strömungssimulation zur Berechnung der Verweilzeitverteilung in einem Biogasreaktor Christian Bock November 28, 2011
Numerische Simulation zur Ermittlung und Optimierung des durch Windströmung induzierten Schwingungsverhaltens der StRailer-Fahrzeugkabine Christian Bulut November 30, 2011
Numerische Simulation der Hydrodynamik, des Stoffumsatzes und der chemischen Reaktion in einem T-förmigen Mikromischer Fabian Huck September 16, 2011
Numerical Validation of the Noise Characteristics of the Radial Fans with Forward Curved Blades Manoochehr Darvish
Numerical Study of Pressure Waves Using Finite Volumes Method C. Falcao, S. Hanriot, H. Vielmo May 16, 2013
Numerical study of flow stream in mini wawt with relative rotating blades Bayeul Annie-Claude, Simonet Sophie, Dockter Aurore, Bois Gérard
Numerical study of cavitating flow inside a flush valve Annie-Claude BAYEUL-LAINẺ, Sophie SIMONET, Guy CAIGNAERT
Numerical studies on rib&channel dimension of flow-field on PEMFC performance S. Shimpalee, J.W. Van Zee May 1, 2007
Numerical simulations of the sails aerodynamics for a 16th century Portuguese nau COSMIN CIORTAN, NUNO FONSECA September 28, 2011
Numerical simulations of high temperature jets from the main propulsion system and auxiliary power unit impinging against a construction of the passenger plane Andrey Y. Kudryaytsev, S.A. Zhelezov, M.M. Polovin, M.S. Litvinov
Numerical Simulation of Unsteady Interaction of Hot Streams with HPT Rotor Blades using Harmonic Balance Method Implemented in STAR-CCM+ A.I. Iakunin, N.B. Kuznetcov, A.E. Tcvetaev
Numerical simulation of the flow in wire-wrapped pin bundles: Effect of pin-wire contact modeling E. Merzari, W.D. Pointer, J.G. Smith, A. Tentner, P. Fischer October 13, 2011
Numerical Simulation of the Flow Around a Simplified Vehicle Model with Active Flow Control S. Krajnovic, J. Fernandes February 1, 2011
Numerical Simulation of the air flow around an tractor-trailer configuration with realistic areodynamic conditions and comparison to experimental data from a road test Henri Karhula May 30, 2013
Numerical simulation of particle soiling in the engine compartment of a bus SIMON LINDBERG January 1, 2015
Numerical Simulation of Friction Stir Butt Welding Process for AA5083-H18 Sheets D. Kim, H. Badarinarayan, J. H. Kim,, C. Kim, K. Okamoto, R.H. Wagoner, K. Chung March 1, 2010
Numerical Simulation of Fluid Flow and Heat Transfer of Supercritical CO2 in Micro-Porous Media H. S. Choi, H. C. Park, C. Huh, S.G. Kang January 1, 2011
Numerical Simulation of Flow Field Formed in Water-Pump Sump Annie-Claude Bayeul-Lainé, Gérard Bois, Abir Issa
Numerical Simulation of DLR-F11 High Lift Configuration using STAR-CCM+ Prashanth Shankara, Jeremy Hanke & Deryl Snyder
Numerical Simulation of Airflow around Horizontal Axis Wind Turbine
Numerical Simulation of a Hydrocarbon Fuelled Valveless Pulse Jet Joseph Kalyan Raj Isac, Logu M July 31, 2013
Numerical simulation in vertical wind axis turbine with pitch controlled blades Bayeul Annie-Claude, Dockter Aurore, Simonet Sophie, Bois Gérard

Pages