Technical Library

Some articles have copyright restrictions,
in order to download these you will be redirected to the copyright holder's website.

 
Namesort descending Author(s) Date
A Comparison of Modeled and Measured 3-D In-Cylinder Charge Motion Throughout the Displacement of a Four-Valve SI Engine Hans G. Hascher, Harold J. Schock, Oshin Avanessian, James Novak January 1, 2003
A New Decoupled CFD and FEM Methodology for the Fatigue Strength Assessment of an Engine Head S. Fontanesi, D. Carpentiero, S. Malaguti, M. Giacopini, S. Margini, L. Armone May 14, 2008
Advances in Computational Fluid Dynamics Modeling of Two Phase Flow in a Boiling Water Reactor Fuel Assembly Adrian Tentner, Simon Lo,Andrey Ioilev, Vladimir Melnikov, Maskhud Samigulin, Vasily Ustinenko, Valentin Kozlov July 17, 2006
Analyzing Local Combustion Environment with a Flamelet Model and Detailed Chemistry Ossi Kaario, Armin Wehrfritz, Martti Larmi, Anders Brink April 1, 2012
Application of computational fluid dynamics to spray drying Simon LO July 5, 2005
Applications of Large Eddy Simulations in Nuclear Field J.P. Simoneau, J. Champigny, O. Gelineau February 1, 2010
Cavitation modelling using RANS approach A.I.Oprea, N.Bulten
CFD in Supercritical Water-Cooled Nuclear Reactor (SCWR) with Horizontal Tube Bundles Z. Shang, S. Lo September 1, 2010
CFD Methodology and Validation for Single-Phase Flow in PWR Fuel Assemblies M. Conner, E. Baglietto, A. Elmahdi September 1, 2010
CFD Modeling of Processes Upstream of the Catalyst for Urea SCR NOx Reduction Systems in Heavy-Duty Diesel Applications S. Bhattacharjee, D. C. Haworth, R. Moores April 12, 2011
Conjugate Heat Transfer Analysis of a Cooled Turbine Vane Using the V2F Turbulence Model Jiang Luo, Eli H. Razinsky June 5, 2006
Film Thickness Prediction in an Annular Two-Phase Flow Through Bends P. M. Tkaczyk, H. P. Morvan September 30, 2010
HEEDS/es-ice/STAR-CDを使用した筒内非定常シミュレーションワークフローの完全な自動化 Gerald Schmidt
LARGE-EDDY SIMULATION OF AIR ENTRAINMENT DURING DIESEL SPRAY COMBUSTION WITH MULTI-DIMENSIONAL CFD U. B. AZIMOV and K. S. KIM September 6, 2013
Migration from STAR-CD to STAR-CCM+ at the BMW Group Arne Lehmann
Modeling of flame lift-off length in diesel low-temperature combustion with multi-dimensional CFD based on the flame surface density and extinction concept Ulugbek Azimova, Ki-Seong Kima and Choongsik Baeb September 1, 2010
Modeling of gasoline using ECFM-3Z with STAR-CD v4 : Investigation on spark modeling with AKTIM and Knock Marc Zellat
Modelling of Two–Phase Direct Cylinder Injection Philip R. De Vos January 1, 2003
Overview & Perspectives for Internal Combustion Engine using STAR-CD Marc Zellat
Progress on Engine LES using STAR-CD David Gosman
SI-ICE燃焼モデルの最新機能強化:ラージEGR率と希薄燃焼下での層状燃焼への適用 Marc Zellat
VALIDATION OF CFD MODELS FOR HYDROGEN SAFETY APPLICATION Anna Nikolaeva, Alexander Skibin, Alexey Krutikov, Luka Golibrodo, Vasiliy Volkov, Artem Nechaev, Yuriy Nadinskiy May 17, 2015
Validation of STAR-CD with TCM Plug-in Tool for Thermal Comfort Simulations S Evans, M Sabanca, O Moos, E Ruiz, A Strobel April 20, 2009
エンジンスプレーにおけるノズル内キャビテーション現象の解析 千田 二郎先生
エンジンスプレーの分裂モデルの最適化 千田 二郎先生
内燃機関 - 筒内計算ロードマップ Richard Johns
多成分燃料噴霧の蒸発過程のモデル解析 千田 二郎先生
火花点火エンジンの燃焼と汚染物質の最先端モデリング Marc Zellat