CD-adapco is First to Introduce an Integrated Environment for Fluid Flow and Structural Analysis
New York and London. June 24, 2015
CD-adapco, the largest privately held CFD-focused provider of Computer Aided Engineering software, today announced the release of STAR-CCM+® v10.04, the second release in 2015 of its flagship simulation tool. The latest release represents a major step forward in the company’s vision of allowing its customers to “discover better designs, faster” using Multidisciplinary Design eXploration (MDX).
The highlight of the v10.04 release is an entirely new Finite Element Based Solid Stress Solver, enabling Computational Solid Mechanics from within STAR-CCM+. This engineering breakthrough makes STAR-CCM+ the first tool on the market to offer both Computational Fluid Dynamics and Computational Solid Mechanics from a single and easy-to-use fully integrated environment. STAR-CCM+ offers the most efficient way of modeling Fluid Structure Interaction problems.
“The introduction of Computational Solid Mechanics in STAR-CCM+ is a very important step in terms of the future direction of engineering simulation,” said Jean-Claude Ercolanelli, Senior VP of Product Management, CD-adapco. “Engineers can now easily bridge the gap between the fluid and structure disciplines within one single user interface and environment. Previously, this was only possible using multiple tools and different skill sets across several teams. STAR-CCM+ users are now able to expand their applications scope and be effective immediately. The new Computational Solid Mechanics capability is using the same interface and does not require an additional license.”
STAR-CCM+ v10.04 continues the v10 theme of providing enhancements to make customers infinitely more competitive and effective in their marketplace through the pillars of technology, experience and productivity.
Technology: In addition to the introduction of Computational Solid Mechanics in STAR-CCM+, another major step forward in v10.04 is the implementation of the Adjoint Solver for Coupled Solid Energy, enabling sensitivity analysis of solid conduction problems. This solver can be used in conjunction with the adjoint flow solver for performing sensitivity analysis and optimization for problems involving conjugate heat transfer. This is a unique capability that will enable engineers to speed up their design process while including the effects of conjugate heat transfer. Read more...
The introduction of reference geometry transfer through the STAR-CAD clients now allows the user to pass more data from their CAD package to STAR-CCM+, including transfer coordinate systems and reference planes and these are automatically synchronized during updates. This functionality enables easy boundary condition creation and post-processing based on CAD references while leveraging the strengths of STAR-CCM+. Read more...
Experience: STAR-CCM+ v10.04 delivers 22 new colormaps to further streamline the visualization workflow and help users gain a better understanding of their simulation results through high impact scientific visualization. Read more...
For improved monitoring and control during a design exploration cycle, v10.04 delivers a brand-new tab in the Optimate™ interface, giving users the ability to get live updates of simulation progress during the design process. This feature helps save engineering time by offering instant feedback on how the design is progressing and enables troubleshooting if required. Read more...
STAR-CCM+ v10.04 also adds enhancements to Custom Summary Reports, allowing the creation of well-formatted, customized summaries of specific objects within the simulation. This helps an engineer to quickly review simulation file content without opening the file and facilitates comparing results from different simulations. Read more...
Productivity: A unique productivity improvement in v10.04 is the introduction of Boundary Data Export for Simulation History. This capability reduces the size of the simulation history files and increases the overall performance by delivering the ability to save results for boundaries only. Read more...
Another new capability in v10.04 to significantly improve productivity is the Equilibrium DFBI Motion Type for sink and trim calculations in the Marine Industry. This feature is suitable for scenarios where a force and moment balance can ultimately exist in equilibrium and drastically reduces computational expense compared to a time-accurate unsteady free motion simulations. Read more…
STAR-CCM+ v10.04 possesses many new features drawn from suggestions submitted through IdeaStorm, the innovation forum exclusive to CD-adapco customers. The company is committed to three major releases each year to ensure it is delivering on its vision for the software and, at the same time, supporting the ongoing needs of its customers.
About CD-adapco
CD-adapco (www.cd-adapco.com) is the world's largest independent CFD-focused CAE provider. Our core products are the technology-leading simulation packages, STAR-CCM+® and STAR-CD®. The scope of our activities, however, extends well beyond CFD software development to encompass a wide range of CAE engineering services in fluid dynamics, heat transfer and structural engineering. Our ongoing mission is to "inspire innovation and reduce costs through the application of engineering simulation software and services."
A privately owned company, CD-adapco has maintained 15% organic year-on-year growth over the last 5 years. CD-adapco employs 900 talented individuals, working at 40 different offices across the globe.
###
Press Contact
Todd Mavreles, CD-adapco
(+1) 713 334 4311