• Shown here is the screen representation of a battery pack cooling simulation in STAR-CCM+. The battery pack was designed in BDS and the flow and thermal simulation conducted in STAR-CCM+ using the Battery Simulation Module (BSM).

  • Temperature distribution analysis of a module of 84 cells: 42 cells connected in series, and each row is connected in parallel. Liquid cooled plate are lateraly postionned on those rows (Image courtesy of ASCS, Stuttgart and Behr)

  • Through our long term collaboration with Battery Design LLC, a leader in electrochemical model development, CD-adapco is able to offer an expansive solution for coupled thermal-electrochemical simulations. Shown is a scalar plot of Specific Ohmic Heat Source on battery connectors.

  • Temperature Distribution on a Cylindrical Battery Pack

RSS - Battery Simulation Module™ を購読